IESNA:LM-63-2002
[TEST]P1389510
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-14)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA6D-722-U-T4BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 6xLight Square PACKAGE 70CRI 2200K FIXTURE w/ TYPE IV ANGLED BACKLIGHT CONTROL
[LAMP] (84) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.68A 321.7W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]26726.3
TILT=NONE
84 -1 1 38 22 1 1 1.5000 1.0000 0.0000
1.000 1 321.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 69 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 40 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
173.5 224.1 469.9 1265.1 2450.7 3361.6 3954.4 4561.6 5327.9 6217.1 7142.4 8385.9 9694.3 10916.1 12116.1 13200.5 13945.1 14205.4 
14140.3 13612.6 12947.5 12000.5 11104.0 11306.5 12239.0 13330.6 13937.9 14010.2 13872.8 13699.3 12535.4 10786.0 7062.9 686.8 
188.0 94.0 65.1 0.0 
173.5 224.1 498.8 1250.6 2378.4 3368.8 3983.3 4532.7 5291.8 6152.0 7156.9 8313.6 9614.8 10952.2 12145.0 13215.0 13916.2 14176.4 
14096.9 13634.3 12925.8 11993.2 11176.3 11299.2 12246.2 13265.6 13930.6 14039.1 13887.3 13684.9 12629.4 10836.6 7373.8 
809.7 188.0 94.0 72.3 0.0 
173.5 224.1 455.4 1214.5 2255.5 3296.5 3882.1 4467.6 5205.0 6108.7 7091.8 8263.0 9441.3 10648.6 11660.7 12593.2 13352.3 13764.4 
13836.7 13533.0 13012.5 12470.4 11986.0 11812.5 12354.7 13359.5 14118.6 14443.9 14415.0 14292.1 13518.6 11913.7 9267.8 
1886.8 202.4 115.7 86.8 0.0 
173.5 216.9 404.8 1062.7 2074.8 3007.3 3824.2 4431.5 5082.1 6021.9 6990.6 8103.9 9304.0 10410.0 11364.3 12101.7 12752.3 13366.8 
13829.4 13945.1 13786.1 13554.7 13417.4 13431.8 13684.9 14393.3 15188.5 15766.9 15911.4 15897.0 15318.7 14039.1 11400.4 
4229.1 224.1 144.6 115.7 0.0 
173.5 209.6 354.2 802.4 1684.4 2653.1 3527.8 4265.2 4923.1 5718.3 6723.1 7800.3 8920.8 10041.3 11125.7 11928.2 12549.9 13034.2 
13482.4 13786.1 14068.0 14133.1 14190.9 14306.6 14559.6 15029.5 15694.6 16258.4 16439.2 16504.2 16027.1 14205.4 11451.0 
7417.1 332.5 188.0 144.6 0.0 
173.5 209.6 318.1 679.5 1445.8 2378.4 3318.2 4113.4 4764.0 5537.6 6426.7 7554.5 8711.2 9853.4 10945.0 11827.0 12405.3 12831.8 
13157.1 13439.1 13692.1 13923.4 14133.1 14378.9 14725.9 15166.8 15803.0 16374.1 16562.1 16547.6 15701.8 13815.0 11783.6 
8299.1 990.4 209.6 166.3 0.0 
173.5 202.4 303.6 571.1 1214.5 2060.3 2985.7 3860.4 4583.3 5327.9 6159.3 7250.9 8313.6 9383.5 10504.0 11400.4 12116.1 12484.8 
12723.4 12990.9 13272.8 13547.5 13872.8 14241.5 14581.3 15072.9 15687.3 16265.7 16410.3 16207.8 15043.9 13402.9 11798.0 
8458.2 1959.1 245.8 188.0 0.0 
173.5 202.4 253.0 404.8 722.9 1373.5 2147.1 2935.1 3860.4 4684.5 5465.3 6238.8 7149.7 8147.3 9166.6 10214.8 11125.7 11740.2 12174.0 
12513.7 12846.3 13135.4 13446.3 13728.2 14002.9 14292.1 14790.9 15246.4 15181.3 14921.0 13887.3 12752.3 10872.7 8342.5 
4966.5 347.0 253.0 0.0 
173.5 195.2 216.9 274.7 404.8 643.4 1098.8 1698.9 2378.4 3159.2 3976.1 4829.1 5674.9 6484.6 7315.9 8176.2 9123.2 9947.4 10778.7 
11465.5 12051.1 12549.9 13027.0 13439.1 13793.3 14104.1 14227.0 14118.6 13851.1 13547.5 12636.6 11487.2 9419.6 7048.5 4547.2 
1344.6 310.9 0.0 
173.5 188.0 195.2 216.9 245.8 303.6 397.6 542.2 759.1 1113.3 1576.0 2110.9 2710.9 3303.7 4033.9 4749.6 5566.5 6462.9 7409.9 8436.5 9477.5 
10424.5 11241.4 11899.2 12506.5 12961.9 13229.4 13229.4 12896.9 12542.6 10706.4 7344.9 3759.2 1785.6 918.1 318.1 303.6 0.0 
173.5 180.7 180.7 180.7 188.0 188.0 195.2 209.6 231.3 260.3 296.4 347.0 397.6 462.7 549.4 665.1 802.4 975.9 1214.5 1539.8 1988.0 2595.3 3491.7 
4583.3 6029.1 7511.1 8573.8 8747.3 8002.7 7120.8 5118.3 3527.8 2327.8 1257.9 433.8 79.5 21.7 0.0 
173.5 173.5 173.5 173.5 166.3 166.3 166.3 159.0 166.3 166.3 173.5 180.7 188.0 195.2 195.2 202.4 209.6 224.1 238.6 267.5 318.1 375.9 498.8 715.7 1113.3 
1821.8 2812.2 3484.5 3108.6 2609.7 1351.9 657.9 289.2 101.2 50.6 28.9 14.5 0.0 
173.5 173.5 166.3 159.0 151.8 144.6 137.4 137.4 130.1 130.1 130.1 130.1 122.9 122.9 115.7 108.4 101.2 86.8 86.8 79.5 79.5 79.5 79.5 72.3 65.1 72.3 
79.5 86.8 86.8 72.3 43.4 36.1 21.7 21.7 14.5 14.5 14.5 0.0 
173.5 166.3 151.8 137.4 130.1 115.7 108.4 101.2 94.0 86.8 79.5 72.3 57.8 50.6 43.4 28.9 21.7 21.7 14.5 14.5 14.5 7.2 7.2 7.2 7.2 7.2 7.2 7.2 7.2 7.2 0.0 7.2 7.2 
7.2 7.2 14.5 14.5 0.0 
173.5 151.8 137.4 122.9 115.7 101.2 94.0 79.5 65.1 57.8 43.4 36.1 28.9 21.7 14.5 7.2 7.2 7.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.2 7.2 
7.2 14.5 0.0 
173.5 151.8 130.1 115.7 101.2 86.8 72.3 57.8 36.1 28.9 21.7 14.5 14.5 7.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.2 7.2 7.2 
14.5 0.0 
173.5 144.6 122.9 101.2 86.8 72.3 50.6 36.1 21.7 14.5 14.5 7.2 7.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.2 7.2 7.2 
7.2 0.0 
173.5 137.4 115.7 101.2 79.5 57.8 43.4 28.9 14.5 14.5 7.2 7.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.2 7.2 7.2 7.2 
0.0 
173.5 137.4 115.7 94.0 79.5 50.6 36.1 21.7 14.5 7.2 7.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.2 7.2 7.2 
0.0 
173.5 144.6 115.7 94.0 79.5 50.6 36.1 21.7 14.5 7.2 7.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
173.5 144.6 115.7 94.0 79.5 50.6 36.1 28.9 21.7 14.5 7.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
173.5 144.6 115.7 94.0 79.5 57.8 43.4 28.9 21.7 14.5 7.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
